SMBJ

SMBJ36

  • Electrical Characteristics
    • Catalog # SMBJ36
    • Reverse Standoff Voltage (VR) (Vso) 36
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 10.4
    • Breakdown Voltage (MIN VBR@IT ) (V) 37.89
    • Breakdown Voltage (VBR@IT) (V) 46.31
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 61.005
    • Replaced By Part Number SMBJ36A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA