DB HiRel

90065-015

  • Electrical Characteristics
    • Catalog # 90065-015
    • VMAX AC (V) 275
    • Surge Energy (WTM) (J) 22500
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 387
    • VNDC MAX (V) 473
    • Max Clamp Voltage (Vc) (V) 730
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 4500
    • Replaced By Part Number Contact Littelfuse