DB HiRel

90065-019

  • Electrical Characteristics
    • Catalog # 90065-019
    • VMAX AC (V) 510
    • Surge Energy (WTM) (J) 28800
    • Nominal DC Voltage (VNDC) (V) 820
    • VNDC MIN (V) 735
    • VNDC MAX (V) 911
    • Max Clamp Voltage (Vc) (V) 1350
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2500
    • Replaced By Part Number Contact Littelfuse