CA

V142CA60

  • Electrical Characteristics
    • Catalog # V142CA60
    • VMAX AC (V) 1400
    • Max Rated DC Voltage 1750
    • Surge Energy (WTM) (J) 5000
    • Peak Pulse Current (ITM) 1xAmps (A) 70000
    • Nominal DC Voltage (VNDC) (V) 2200
    • VNDC MIN (V) 2020
    • VNDC MAX (V) 2550
    • Max Clamp Voltage (Vc) (V) 3600
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1800