CA

V881CA60

  • Electrical Characteristics
    • Catalog # V881CA60
    • VMAX AC (V) 880
    • Max Rated DC Voltage 1150
    • Surge Energy (WTM) (J) 3200
    • Peak Pulse Current (ITM) 1xAmps (A) 70000
    • Nominal DC Voltage (VNDC) (V) 1500
    • VNDC MIN (V) 1290
    • VNDC MAX (V) 1650
    • Max Clamp Voltage (Vc) (V) 2340
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2700