DHB34

V201DHB34

  • Electrical Characteristics
    • Catalog # V201DHB34
    • VMAX AC (V) 200
    • Max Rated DC Voltage 265
    • Surge Energy (WTM) (J) 350
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 314
    • VNDC MIN (V) 283
    • VNDC MAX (V) 345
    • Max Clamp Voltage (Vc) (V) 533
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 6350
    • Partner ECAD Models V201DHB34