HB34

V481HB34

  • Electrical Characteristics
    • Catalog # V481HB34
    • VMAX AC (V) 480
    • Max Rated DC Voltage 640
    • Surge Energy (WTM) (J) 650
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 750
    • VNDC MIN (V) 670
    • VNDC MAX (V) 825
    • Max Clamp Voltage (Vc) (V) 1240
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2700
    • Partner ECAD Models V481HB34