HB34

V551HB34

  • Electrical Characteristics
    • Catalog # V551HB34
    • VMAX AC (V) 550
    • Max Rated DC Voltage 710
    • Surge Energy (WTM) (J) 755
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 864
    • VNDC MIN (V) 778
    • VNDC MAX (V) 949
    • Max Clamp Voltage (Vc) (V) 1404
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2390
    • Partner ECAD Models V551HB34