HB34

V681HB34

  • Electrical Characteristics
    • Catalog # V681HB34
    • VMAX AC (V) 680
    • Max Rated DC Voltage 875
    • Surge Energy (WTM) (J) 925
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 1068
    • VNDC MIN (V) 962
    • VNDC MAX (V) 1173
    • Max Clamp Voltage (Vc) (V) 1777
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1900
    • Partner ECAD Models V681HB34