HC

V481HC32

  • Electrical Characteristics
    • Catalog # V481HC32
    • VMAX AC (V) 480
    • Max Rated DC Voltage 640
    • Surge Energy (WTM) (J) 450
    • Peak Pulse Current (ITM) 1xAmps (A) 25000
    • Nominal DC Voltage (VNDC) (V) 750
    • VNDC MIN (V) 670
    • VNDC MAX (V) 825
    • Max Clamp Voltage (Vc) (V) 1290
    • Packaging Method bulk pack
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1300
    • Partner ECAD Models V481HC32