AUMOV®

V10E25AUTO

  • Electrical Characteristics
    • Catalog # V10E25AUTO
    • VMAX AC (V) 25
    • Max Rated DC Voltage 28
    • Surge Energy (WTM) (J) 13
    • Peak Pulse Current (ITM) 1xAmps (A) 1500
    • Nominal DC Voltage (VNDC) (V) 39
    • VNDC MIN (V) 35.1
    • VNDC MAX (V) 42.9
    • Max Clamp Voltage (Vc) (V) 77
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10E25AUTO