AUMOV®

V14E230AUTO

  • Electrical Characteristics
    • Catalog # V14E230AUTO
    • VMAX AC (V) 230
    • Max Rated DC Voltage 300
    • Surge Energy (WTM) (J) 105
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 360
    • VNDC MIN (V) 396
    • VNDC MAX (V) 324
    • Max Clamp Voltage (Vc) (V) 595
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V14E230AUTO