C-III

V300LA40CX745

  • Electrical Characteristics
    • Catalog # V300LA40CX745
    • VMAX AC (V) 300
    • Surge Energy (WTM) (J) 335
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 420
    • VNDC MAX (V) 490
    • Max Clamp Voltage (Vc) (V) 745
    • Packaging Method BULK
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V300LA40CX745
    • Replaced By Part Number V300LA40CPX745