C-III

V460LC20CP

  • Electrical Characteristics
    • Catalog # V460LC20CP
    • VMAX AC (V) 460
    • Surge Energy (WTM) (J) 190
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Peak Pulse Current (ITM) 2xAmps (A) 5000
    • Nominal DC Voltage (VNDC) (V) 715
    • VNDC MIN (V) 640
    • VNDC MAX (V) 790
    • Max Clamp Voltage (Vc) (V) 1190
    • Packaging Method BULK
    • Duty Cycle 3kA (pulses) 10
    • Duty Cycle 750A (pulses) 80
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V460LC20CP