LA

V460LA40BP

  • Electrical Characteristics
    • Catalog # V460LA40BP
    • VMAX AC (V) 460
    • Max Rated DC Voltage 615
    • Surge Energy (WTM) (J) 100
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 698
    • VNDC MIN (V) 640
    • VNDC MAX (V) 756
    • Max Clamp Voltage (Vc) (V) 1160
    • Packaging Method BULK
    • Partner ECAD Models V460LA40BP