LV UltraMov

V05P11P

  • Electrical Characteristics
    • Catalog # V05P11P
    • VMAX AC (V) 11
    • Max Rated DC Voltage 14
    • Surge Energy (WTM) (J) 0.8
    • Peak Pulse Current (ITM) 1xAmps (A) 500
    • Nominal DC Voltage (VNDC) (V) 18
    • VNDC MIN (V) 19.8
    • VNDC MAX (V) 16.2
    • Max Clamp Voltage (Vc) (V) 36
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V05P11P