LV UltraMov

V14P30P

  • Electrical Characteristics
    • Catalog # V14P30P
    • VMAX AC (V) 30
    • Max Rated DC Voltage 38
    • Surge Energy (WTM) (J) 32
    • Peak Pulse Current (ITM) 1xAmps (A) 4000
    • Nominal DC Voltage (VNDC) (V) 47
    • VNDC MIN (V) 51.7
    • VNDC MAX (V) 42.3
    • Max Clamp Voltage (Vc) (V) 93
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V14P30P