LV UltraMov

V20P23P

  • Electrical Characteristics
    • Catalog # V20P23P
    • VMAX AC (V) 23
    • Max Rated DC Voltage 28
    • Surge Energy (WTM) (J) 70
    • Peak Pulse Current (ITM) 1xAmps (A) 8000
    • Nominal DC Voltage (VNDC) (V) 36
    • VNDC MIN (V) 39.6
    • VNDC MAX (V) 32.4
    • Max Clamp Voltage (Vc) (V) 71
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20P23P