LV UltraMov

V20P60P

  • Electrical Characteristics
    • Catalog # V20P60P
    • VMAX AC (V) 60
    • Max Rated DC Voltage 85
    • Surge Energy (WTM) (J) 100
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Nominal DC Voltage (VNDC) (V) 100
    • VNDC MIN (V) 90
    • VNDC MAX (V) 110
    • Max Clamp Voltage (Vc) (V) 175
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20P60P