RA

V240RA16X2749

  • Electrical Characteristics
    • Catalog # V240RA16X2749
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 45
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 212
    • VNDC MAX (V) 268
    • Max Clamp Voltage (Vc) (V) 395
    • Packaging Method BULK
    • Partner ECAD Models V240RA16X2749