TX Hi-Rel

V33ZTX1

  • Electrical Characteristics
    • Catalog # V33ZTX1
    • Surge Energy (WTM) (J) 1.2
    • Nominal DC Voltage (VNDC) (V) 33
    • VNDC MIN (V) 30.3
    • VNDC MAX (V) 35.6
    • Max Clamp Voltage (Vc) (V) 68
    • Packaging Method Cartridge
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V33ZTX1
    • Operating Temperature -55° to 85°C