UltraMOV25S

V25S510P

  • Electrical Characteristics
    • Catalog # V25S510P
    • VMAX AC (V) 510
    • Max Rated DC Voltage 670
    • Surge Energy (WTM) (J) 700
    • Peak Pulse Current (ITM) 1xAmps (A) 22000
    • VNDC MIN (V) 738
    • VNDC MAX (V) 902
    • Max Clamp Voltage (Vc) (V) 1335
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 820
    • Partner ECAD Models V25S510P