ZA

V22ZU1P

  • Electrical Characteristics
    • Catalog # V22ZU1P
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • Surge Energy (WTM) (J) 0.9
    • Peak Pulse Current (ITM) 1xAmps (A) 250
    • VNDC MIN (V) 18.7
    • VNDC MAX (V) 26
    • Max Clamp Voltage (Vc) (V) 43
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1600
    • Partner ECAD Models V22ZU1P