ZA

V24ZU50PX2855

  • Electrical Characteristics
    • Catalog # V24ZU50PX2855
    • VMAX AC (V) 14
    • Max Rated DC Voltage 18
    • Surge Energy (WTM) (J) 16
    • Peak Pulse Current (ITM) 1xAmps (A) 2000
    • Nominal DC Voltage (VNDC) (V) 22.6
    • VNDC MIN (V) 19.2
    • VNDC MAX (V) 26
    • Max Clamp Voltage (Vc) (V) 43
    • Packaging Method T&R
    • Partner ECAD Models V24ZU50PX2855