ZA

V270ZA05P

  • Electrical Characteristics
    • Catalog # V270ZA05P
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • Surge Energy (WTM) (J) 7.5
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 243
    • VNDC MAX (V) 311
    • Max Clamp Voltage (Vc) (V) 455
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 70
    • Partner ECAD Models V270ZA05P