ZA

V27ZC1P

  • Electrical Characteristics
    • Catalog # V27ZC1P
    • VMAX AC (V) 17
    • Max Rated DC Voltage 22
    • Surge Energy (WTM) (J) 1
    • Peak Pulse Current (ITM) 1xAmps (A) 250
    • VNDC MIN (V) 23
    • VNDC MAX (V) 31.1
    • Max Clamp Voltage (Vc) (V) 53
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1300
    • Partner ECAD Models V27ZC1P