ZA

V33ZU1PX2855

  • Electrical Characteristics
    • Catalog # V33ZU1PX2855
    • VMAX AC (V) 20
    • Max Rated DC Voltage 26
    • Surge Energy (WTM) (J) 1.2
    • Peak Pulse Current (ITM) 1xAmps (A) 250
    • Nominal DC Voltage (VNDC) (V) 33
    • VNDC MIN (V) 29.5
    • VNDC MAX (V) 36.5
    • Max Clamp Voltage (Vc) (V) 65
    • Packaging Method T&R
    • Partner ECAD Models V33ZU1PX2855