ZA

V39ZS1

  • Electrical Characteristics
    • Catalog # V39ZS1
    • VMAX AC (V) 25
    • Max Rated DC Voltage 31
    • Surge Energy (WTM) (J) 1.2
    • Peak Pulse Current (ITM) 1xAmps (A) 250
    • VNDC MIN (V) 35
    • VNDC MAX (V) 43
    • Max Clamp Voltage (Vc) (V) 79
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1100
    • Partner ECAD Models V39ZS1
    • Replaced By Part Number V39ZS1P