ZA

V430ZT05

  • Electrical Characteristics
    • Catalog # V430ZT05
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • Surge Energy (WTM) (J) 11
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • VNDC MIN (V) 387
    • VNDC MAX (V) 495
    • Max Clamp Voltage (Vc) (V) 710
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 45
    • Partner ECAD Models V430ZT05
    • Replaced By Part Number V430ZT05P