ZA

V470ZC05PX2855

  • Electrical Characteristics
    • Catalog # V470ZC05PX2855
    • VMAX AC (V) 300
    • Max Rated DC Voltage 385
    • Surge Energy (WTM) (J) 12
    • Peak Pulse Current (ITM) 1xAmps (A) 400
    • Nominal DC Voltage (VNDC) (V) 468.5
    • VNDC MIN (V) 420
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 775
    • Packaging Method BULK
    • Partner ECAD Models V470ZC05PX2855