SM10

V130SM10

  • Electrical Characteristics
    • Catalog # V130SM10
    • VMAX AC (V) 130
    • Max Rated DC Voltage 170
    • Surge Energy (WTM) (J) 34
    • Peak Pulse Current (ITM) 1xAmps (A) 5000
    • Peak Pulse Current (ITM) 2xAmps (A) 4000
    • VNDC MIN (V) 184.5
    • VNDC MAX (V) 225.5
    • Max Clamp Voltage (Vc) (V) 340
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 600
    • Partner ECAD Models V130SM10
    • Lead Form Terminal