SM10

V440SM10

  • Electrical Characteristics
    • Catalog # V440SM10
    • VMAX AC (V) 440
    • Max Rated DC Voltage 585
    • Surge Energy (WTM) (J) 98
    • Peak Pulse Current (ITM) 1xAmps (A) 5000
    • Peak Pulse Current (ITM) 2xAmps (A) 4000
    • VNDC MIN (V) 639
    • VNDC MAX (V) 781
    • Max Clamp Voltage (Vc) (V) 1180
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 185
    • Partner ECAD Models V440SM10
    • Lead Form Terminal