SM10

V480SM10

  • Electrical Characteristics
    • Catalog # V480SM10
    • VMAX AC (V) 480
    • Max Rated DC Voltage 640
    • Surge Energy (WTM) (J) 79
    • Peak Pulse Current (ITM) 1xAmps (A) 5000
    • Peak Pulse Current (ITM) 2xAmps (A) 4000
    • VNDC MIN (V) 702
    • VNDC MAX (V) 858
    • Max Clamp Voltage (Vc) (V) 1280
    • Packaging Method T&R
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 175
    • Partner ECAD Models V480SM10
    • Lead Form Terminal