SM20

V230SM20

  • Electrical Characteristics
    • Catalog # V230SM20
    • Clamp Polarity Bi-directional
    • Moisture Sensitivity Level Level 1
    • Typ Capacitance (pF) 1100
    • Max Clamp Voltage (Vc) (V) 595
    • VMAX AC (V) 230
    • Max Rated DC Voltage 300
    • VNDC MAX (V) 396
    • VNDC MIN (V) 324
    • Partner ECAD Models V230SM20
    • Peak Pulse Current (ITM) 1xAmps (A) 6500