SM7

V420SM7

  • Electrical Characteristics
    • Catalog # V420SM7
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 55
    • Max Clamp Voltage (Vc) (V) 1120
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • VNDC MAX (V) 748
    • VNDC MIN (V) 610
    • Partner ECAD Models V420SM7
    • Peak Pulse Current (ITM) 1xAmps (A) 1200