iTMOV

TMOV20R625M

  • Electrical Characteristics
    • Catalog # TMOV20R625M
    • VMAX AC (V) 625
    • Surge Energy (WTM) (J) 400
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 900
    • VNDC MAX (V) 1100
    • Max Clamp Voltage (Vc) (V) 1650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 250
    • Partner ECAD Models TMOV20R625M
    • Replaced By Part Number TMOV20RP625M