iTMOV

TMOV20RP200M

  • Electrical Characteristics
    • Catalog # TMOV20RP200M
    • VMAX AC (V) 200
    • Surge Energy (WTM) (J) 154
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 281
    • VNDC MAX (V) 344
    • Max Clamp Voltage (Vc) (V) 530
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1250
    • Partner ECAD Models TMOV20RP200M