iTMOV

TMOV20RP575M

  • Electrical Characteristics
    • Catalog # TMOV20RP575M
    • VMAX AC (V) 575
    • Surge Energy (WTM) (J) 375
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 6500
    • VNDC MIN (V) 856
    • VNDC MAX (V) 1047
    • Max Clamp Voltage (Vc) (V) 1568
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 275
    • Partner ECAD Models TMOV20RP575M