TMOV34S and iTMOV34S

TMOV34S181M

  • Electrical Characteristics
    • Catalog # TMOV34S181M
    • VMAX AC (V) 180
    • Max Rated DC Voltage 240
    • Surge Energy (WTM) (J) 330
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 254
    • VNDC MAX (V) 312
    • Max Clamp Voltage (Vc) (V) 488
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 6800
    • Replaced By Part Number TMOV34S181MP