ITV Three-Terminal Fuses

ITV2718 5A

  • Electrical Characteristics
    • Catalog # ITV2718L0405
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 5
    • VOP(V) 2.5 ~ 5.5
    • Cells in Series 1
    • Rheater(Ω) 1.25 ~ 2.05
    • Size Code (mm/in) 2718(1107)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element ≤10.0
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # ITV2718L0805
    • Vmax(Vdc) 36
    • Ibreak(A) 50
    • Irated (A) 5
    • VOP(V) 4.0 ~ 10.0
    • Cells in Series 2
    • Rheater(Ω) 3.85 ~ 5.35
    • Size Code (mm/in) 2718(1107)
    • Packaging
      Method
      T&R
    • Check Stock Yes
    • Samples Yes
    • Resistance of Fuse Element ≤10.0
    • Operating Temperature Maximum Celsius 65
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample