05903 Series 24V 100A High-Current Cube-Style DC Coil Relay

05903 Series 12V 100A High-Current Cube-Style DC Coil Relay

  • Electrical Characteristics
    • Catalog # 05903 Series 12V 100A High-Current Cube-Style DC Coil Relay
    • Current Rating (Continuous) in Amps 100
    • Voltage Rating (Max) 24
    • Circuitry SPST NO
    • Normal Position Normally Open
    • Ingress Protection IP54
    • Contact Material Silver Alloy
    • Hardware M6
    • Housing Nylon 66
    • Mounting Method Side Mount
    • Recommended Torque Mounting: 2-2.8 Nm, Contact: 3-4.5 Nm