7-Pole 12V Plastic Body Plugs

7-Pole 12V Plastic Body Plugs

  • Electrical Characteristics
    • Catalog # 7-Pole 12V Plastic Body Plugs
    • Voltage Rating (Max) 12
    • Housing Plastic
    • Circuitry 7
    • Input Terminals 6x1.5 mmq+1x1.5 mmq Brass Screw
    • Output Terminals 8±1 mm