ABS - EBS Spiral Coils

ABS 24V - Medium

  • Electrical Characteristics
    • Catalog # 00559470
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Cable Material HYTREL
    • Cable Diameter 12 mm
    • Cable Cores 2x4+3x1.5 mmq
    • Housing Plastic
    • Datasheet