MAXI® MAB 32V In-Line Screw Terminal Fuse Holder

MAXI® 32V In-Line Screw Terminal Fuse Holder w/Screws & Terminals 10PK

  • Electrical Characteristics
    • Catalog # MAXI® 32V In-Line Screw Terminal Fuse Holder w/Screws & Terminals 10PK
    • Mounting Method IN LINE FUSE HOLDER
    • Fuse Type Maxi
    • Current Rating (Max) 60
    • Voltage Rating (Max) 32
    • Ignition protection V-2
    • Input Terminals 2.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"
    • Replaced By Part Number Contact Littelfuse