ZCASE® BMZF Series Forged Battery-Mounted Fuse Holder

ZCASE® BMZF Series 1-Pos. Battery-Mounted Fuse Holder Kit

  • Electrical Characteristics
    • Catalog # ZCASE® BMZF Series 1-Pos. Battery-Mounted Fuse Holder Kit
    • Mounting Method Battery Post Clamp
    • Fuse Type ZCASE
    • Current Rating (Max) 250
    • Current Rating (Continuous) in Amps 187
    • Voltage Rating (Max) 32
    • Temperature Maximum Fahrenheit 221
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 105
    • Temperature Minimum Celsius -40
    • Recommended Torque M10 Bolt: 16 ± 2 Nm
    • Agency Approval - Shock ISO16750-4, 5.3.2
    • Agency Approval - Vibration ISO16750-4, 5.3.2
    • Ignition protection V-2
    • Input Terminals M8 Stud Mount Hole
    • Output Terminals M10 Bolt