ZCASE - BMZF Series Battery Mount ZCASE Forged Fuse Holder

FHZ00856-BX

  • Electrical Characteristics
    • Catalog # FHZ00856-BX
    • Packaging Boxed
    • Fuse Type Z-Case
    • Maximium amperage 325A
    • Voltage Rating Max 32V DC
    • Temperature range -40C to 105C
    • Agency Approval - Shock ISO 16750-3 4.2.2
    • Agency Approval - Vibration ISO 16750-3 (2012), 4.1.2.7
    • Mounting type 12 ± 1 Nm
    • Terminal details M10 Bolt: 16 ± 2 Nm