646

64601607163

  • Electrical Characteristics
    • Catalog # 64601607163
    • Ampere Rating (A) 6.3
    • Fuse Type Cylindrical
    • Partner ECAD Models 64601607163
    • Voltage Rating (Max) 250
    • Mount Method Rivet Eyelet Mount