646

64612007113

  • Electrical Characteristics
    • Catalog # 64612007113
    • Ampere Rating (A) 6.3
    • Fuse Type Cylindrical
    • Partner ECAD Models 64612007113
    • Voltage Rating (Max) 250
    • Mount Method Rivet Eyelet Mount