647

64700001003

  • Electrical Characteristics
    • Catalog # 64700001003
    • Ampere Rating (A) 6.3
    • Fuse Type Cylindrical
    • Partner ECAD Models 64700001003
    • Voltage Rating (Max) 250
    • Mount Method Rivet Eyelet Mount