658

65800004009

  • Electrical Characteristics
    • Catalog # 65800004009
    • Ampere Rating (A) 10
    • Fuse Type Cylindrical
    • Partner ECAD Models 65800004009
    • Voltage Rating (Max) 250
    • Mount Method Surface Mount